ADTF3175

RECOMMENDED FOR NEW DESIGNS

1 MegaPixel Time-of-Flight Module

Part Models
1
1ku List Price
Starting From $192.50

Part Details

  • 1024 × 1024 ToF imager with 3.5 μm × 3.5 μm pixels
  • 75 × 75 deg Field of view (FOV)
  • Imager lens subassembly with 940nm bandpass filter
  • Illumination subassembly with eye safety support
  • 4-lane MIPI CSI-2 Tx interface, 1.5 Gbps per lane
  • 4-wire SPI and 2-wire I2C serial interfaces
  • NVM (Flash) for module boot-up sequence
  • Power regulators for local imager and illumination rails
  • Calibrated modes at 1024 × 1024 and 512 × 512 resolutions
  • Depth range: 0.4 m to 4 m (depth noise (1 σ) 15 mm maximum, 19% minimum target reflectance, 3 klux equivalent sunlight)
  • Depth accuracy: ±5 mm (across full depth range)
  • Available in 50-lead, MODULE, ML-50-1 package
ADTF3175
1 MegaPixel Time-of-Flight Module
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADTF3175

Time of Flight Evaluation Kit

Features and Benefits

  • Resolution: 1024×1024 TOF sensor
  • Illumination: FOI 81°x81° - 940nm VCSEL
  • Field of view: FOV 75°x75°
  • Operating range: 0.4 to 4m @ 15% reflectance (native)
  • Depth Noise: <15mm
  • Accuracy: ± 3mm depth error

Product Details

The EVAL-ADTF3175D-NXZ time of flight (ToF) evaluation kit is showcasing the ADTF3175 module with ADI's depth ISP, the ADSD3500. The kit supports ethernet over USB connectivity to a PC for real-time visualization, capture and post processing of depth data. The kit includes host PC software (Windows) and an open source multi-platform SDK for custom application development.

EVAL-ADTF3175
Time of Flight Evaluation Kit

Latest Discussions